A2T27S007N|400-2700 MHz, 28.8 dBm Avg, 28 V | NXP Semiconductors

400-2700 MHz, 28.8 dBm Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

2100 MHz

Typical Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ = 50 mA, Pout = 28.8 dBm Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.(1)
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
2110 MHz22.022.89.5–42.8–9
2140 MHz21.922.59.4–43.1–11
2170 MHz21.822.89.5–43.5–11
2200 MHz21.222.49.3–43.8–9

1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 60 mA, Pout = 28.8 dBm Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.(1)
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz24.423.59.4–41.3–6
1840 MHz24.824.58.9–41.8–10
1880 MHz24.324.88.8–42.2–9
1. All data measured in fixture with device soldered to heatsink.
N true 0 PSPA2T27S007Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English A2T27S007N 400-2700 MHz, 28.8 dBm Avg, 28 V Airfast<sup>&reg;</sup> RF power LDMOS transistor for cellular base stations 1516254215264723034022 PSP 550.7 KB None None documents None 1516254215264723034022 /docs/en/data-sheet/A2T27S007N.pdf 550667 /docs/en/data-sheet/A2T27S007N.pdf A2T27S007N documents N N 2018-01-17 ARCHIVED - A2T27S007N 400-2700 MHz, 28.8 dBm Avg, 28 V Data Sheet /docs/en/data-sheet/A2T27S007N.pdf /docs/en/data-sheet/A2T27S007N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jan 12, 2018 980000996212993340 Data Sheet Y N ARCHIVED - A2T27S007N 400-2700 MHz, 28.8 dBm Avg, 28 V Data Sheet false 0 A2T27S007N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/A2T27S007N.pdf 2018-01-17 1516254215264723034022 PSP 1 Jan 12, 2018 Data Sheet A2T27S007N 400-2700 MHz, 28.8 dBm Avg, 28 V Airfast<sup>&reg;</sup> RF power LDMOS transistor for cellular base stations None /docs/en/data-sheet/A2T27S007N.pdf English documents 550667 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/A2T27S007N.pdf ARCHIVED - A2T27S007N 400-2700 MHz, 28.8 dBm Avg, 28 V Data Sheet /docs/en/data-sheet/A2T27S007N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - A2T27S007N 400-2700 MHz, 28.8 dBm Avg, 28 V Data Sheet 550.7 KB A2T27S007N N 1516254215264723034022 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history