MMG3003N|40-3600 MHz, 20 dB, 24 dBm GPA | NXP Semiconductors

40-3600 MHz, 20 dB, 24 dBm InGaP HBT GPA

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Frequency: 40-3600 MHz
  • P1dB: 24 dBm @ 900 MHz
  • Small-Signal Gain: 20 dB @ 900 MHz
  • Third Order Output Intercept Point: 40.5 dBm @ 900 MHz
  • Single Voltage Supply
  • Internally Matched to 50 Ohms
  • Cost-effective SOT-89 Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 7-inch Reel.

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.