Sign in for a personalized NXP experience.
Select a section:
Frequency (MHz) |
Signal Type | Gps (dB) |
PAE (%) |
Pout (W) |
2400 | CW | 18.5 | 55.7 | 12.5 |
2450 | 18.6 | 56.3 | 12.5 | |
2500 | 18.1 | 54.2 | 12.5 |
Frequency (MHz) |
Signal Type | VSWR | Pin (W) |
Test Voltage |
Result |
2450 | CW | > 10:1 at all Phase Angles | 26 (3 dB Overdrive) | 32 | No Device Degradation |
MHT1108N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.