Design Files
3 design files
-
Models
DSP56311 BSDL File PBGA196 Rev. A
-
Models
DSP56311 BSDL File PBGA196 Rev. 0
-
Models
DSP56311 IBIS Model
Sign in for a personalized NXP experience.
The DSP56311 is designed with developers of multi-channel communication and networking systems in mind. With 300 million multiply accumulates per second (MMACS) operating performance, the 24-bit DSP56311 DSP offers excellent performance density characteristic of DSP56300 devices—maximizing the number of channels processed in a very small space while providing low power dissipation and excellent thermal performance at a competitive price. The DSP56311 maintains compatibility with all other DSP56300 devices, including application code, simulation models and system development tools.
The DSP56311 features the same enhanced filter coprocessor (EFCOP) found on the DSP56L307 to process filter algorithms such as echo cancelling and voice coding to run in parallel with the core. It is ideal for wireless and wireline infrastructure and Internet telephony applications where a single DSP handles several voice and data channels. Additional performance gains can be achieved through the use of the large on-chip RAM, thus reducing wait state penalty incurred when accessing external memory.
The DSP56311 uses split power supplies to separate the input/output (I/O) and peripheral sections, which operate at 3.3 volts, from the processor core, which runs at 1.8 volts. This approach allows the rest of the system to maintain a 3.3-volt external I/O environment while minimizing voltage and power dissipation in the chip internal logic.
Quick reference to our documentation types.
1-5 of 61 documents
There are no results for this selection.
Please wait while your secure files are loading.
1-5 of 62 documents
3 design files
Please wait while your secure files are loading.
3 design files