Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The MMW9004KC is a highly integrated 5G 4-channel bidirectional analog beamforming IC and is digitally controlled via a high-speed SPI bus. The MMW9004KC has a high phase and amplitude resolution. Each channel consists of a transmit chain (Tx) and a receive chain (Rx). Both Tx and Rx chains include a phase shifter and a variable gain amplifier (VGA). On-chip power detectors allow measurement of the power levels on all RF antenna pins. The SPI interface controls all device functional registers. The device comes in a very small 4.39 mm × 3.59 mm × 0.5 mm package with 56 bumps.
For additional information and sample availability contact support or Authorized Distributor.
Receive the full breakdown. See the product footprint and more in the eCad file.