Select a section:
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
2496 MHz | 27.1 | 40.9 | –31.5 |
2590 MHz | 27.5 | 40.9 | –34.0 |
2690 MHz | 27.1 | 39.4 | –34.7 |
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
2300 MHz | 26.7 | 38.9 | –33.7 |
2350 MHz | 27.0 | 38.9 | –34.8 |
2400 MHz | 27.1 | 39.0 | –34.7 |
A2I25H060N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents