MRF8P23160WH|2300-2400 MHz, 30 W Avg, 28 V | NXP Semiconductors

2300-2400 MHz, 30 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2300-2400 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 600 mA, VGSB = 1.2 Vdc, Pout = 30 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz13.937.17.9–31.0
2350 MHz14.138.37.7–32.2
2400 MHz13.838.37.4–33.1
  • Capable of Handling 10:1 VSWR, @ 30 Vdc, 2350 MHz, 144 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point 190 Watts
N true 0 PSPMRF8P23160WHen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English Designed for base station applications with wide instantaneous bandwidth requirements covering frequencies from 2300 to 2400 MHz. 1325612745063719428287 PSP 548.5 KB None None documents None 1325612745063719428287 /docs/en/data-sheet/MRF8P23160WH.pdf 548490 /docs/en/data-sheet/MRF8P23160WH.pdf MRF8P23160WH documents N N 2016-10-31 ARCHIVED - MRF8P23160WHR3, MRF8P23160WHSR3 2300-2400 MHz, 30 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P23160WH.pdf /docs/en/data-sheet/MRF8P23160WH.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Dec 16, 2011 980000996212993340 Data Sheet Y N ARCHIVED - MRF8P23160WHR3, MRF8P23160WHSR3 2300-2400 MHz, 30 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs false 0 MRF8P23160WH downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8P23160WH.pdf 2016-10-31 1325612745063719428287 PSP 1 Dec 16, 2011 Data Sheet Designed for base station applications with wide instantaneous bandwidth requirements covering frequencies from 2300 to 2400 MHz. None /docs/en/data-sheet/MRF8P23160WH.pdf English documents 548490 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8P23160WH.pdf ARCHIVED - MRF8P23160WHR3, MRF8P23160WHSR3 2300-2400 MHz, 30 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P23160WH.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MRF8P23160WHR3, MRF8P23160WHSR3 2300-2400 MHz, 30 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs 548.5 KB MRF8P23160WH N 1325612745063719428287 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history