MRF8P23080H|2300-2400 MHz, 16 W Avg, 28 V | NXP Semiconductors

2300-2400 MHz, 16 W Avg., 28 V W-CDMA, LTE RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2300-2400 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 280 mA, VGSB = 0.7 Vdc, Pout = 16 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz14.642.06.7–29.5
2350 MHz14.741.66.8–31.5
2400 MHz14.641.46.6–32.5
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2350 MHz, 90 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point 100 Watts CW
N true 0 PSPMRF8P23080Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for W-CDMA and LTE base station applications with frequencies from 2300 to 2620 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1274385993920732572717 PSP 661.0 KB None None documents None 1274385993920732572717 /docs/en/data-sheet/MRF8P23080H.pdf 660961 /docs/en/data-sheet/MRF8P23080H.pdf MRF8P23080H documents N N 2016-10-31 ARCHIVED - MRF8P23080HR3, MRF8P23080HSR3 2300-2400 MHz, 16 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P23080H.pdf /docs/en/data-sheet/MRF8P23080H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Nov 30, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8P23080HR3, MRF8P23080HSR3 2300-2400 MHz, 16 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs false 0 MRF8P23080H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8P23080H.pdf 2016-10-31 1274385993920732572717 PSP 1 Nov 30, 2010 Data Sheet Designed for W-CDMA and LTE base station applications with frequencies from 2300 to 2620 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8P23080H.pdf English documents 660961 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8P23080H.pdf ARCHIVED - MRF8P23080HR3, MRF8P23080HSR3 2300-2400 MHz, 16 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P23080H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MRF8P23080HR3, MRF8P23080HSR3 2300-2400 MHz, 16 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs 661.0 KB MRF8P23080H N 1274385993920732572717 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history