Select a section:
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
2110 MHz | 15.7 | 46.1 | 8.0 | –31.4 |
2145 MHz | 15.7 | 46.2 | 8.0 | –33.9 |
2180 MHz | 15.7 | 45.9 | 7.8 | –36.1 |
2200 MHz | 15.6 | 45.4 | 7.8 | –35.6 |
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.