A2T21S260W12N|2110-2200 MHz, 56 W Avg, 28 V | NXP Semiconductors

2110-2200 MHz, 56 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2100 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 1600 mA, Pout = 56 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
2110 MHz17.030.06.9–35.2–11
2140 MHz17.630.86.9–34.2–16
2170 MHz17.931.86.8–33.5–25
2200 MHz18.232.96.6–32.9–15
N true 0 PSPA2T21S260W12Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English A2T21S260W12N 2110-2200 MHz, 56 W Avg., 28 V Airfast<sup>&reg;</sup> RF power LDMOS transistor for cellular base stations 1484037938532721833955 PSP 339.6 KB None None documents None 1484037938532721833955 /docs/en/data-sheet/A2T21S260W12N.pdf 339586 /docs/en/data-sheet/A2T21S260W12N.pdf A2T21S260W12N documents N N 2017-01-10 ARCHIVED - A2T21S260W12N 2110-2200 MHz, 56 W Avg, 28 V Data Sheet /docs/en/data-sheet/A2T21S260W12N.pdf /docs/en/data-sheet/A2T21S260W12N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jan 6, 2017 980000996212993340 Data Sheet Y N ARCHIVED - A2T21S260W12N 2110-2200 MHz, 56 W Avg, 28 V Data Sheet false 0 A2T21S260W12N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/A2T21S260W12N.pdf 2017-01-10 1484037938532721833955 PSP 1 Jan 6, 2017 Data Sheet A2T21S260W12N 2110-2200 MHz, 56 W Avg., 28 V Airfast<sup>&reg;</sup> RF power LDMOS transistor for cellular base stations None /docs/en/data-sheet/A2T21S260W12N.pdf English documents 339586 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/A2T21S260W12N.pdf ARCHIVED - A2T21S260W12N 2110-2200 MHz, 56 W Avg, 28 V Data Sheet /docs/en/data-sheet/A2T21S260W12N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - A2T21S260W12N 2110-2200 MHz, 56 W Avg, 28 V Data Sheet 339.6 KB A2T21S260W12N N 1484037938532721833955 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history