MRF8S21120H|2110-2170 MHz, 28 W Avg, 28 V | NXP Semiconductors

2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 850 mA, Pout = 28 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz17.434.66.4–37.5
2140 MHz17.534.16.5–38.0
2170 MHz17.634.06.4–37.6
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 160 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point 107 Watts CW
N true 0 PSPMRF8S21120Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English Designed for W-CDMA and LTE base station applications with frequencies from 2110 to 2170 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1274824352359712917053 PSP 517.7 KB None None documents None 1274824352359712917053 /docs/en/data-sheet/MRF8S21120H.pdf 517684 /docs/en/data-sheet/MRF8S21120H.pdf MRF8S21120H documents N N 2016-10-31 ARCHIVED - MRF8S21120HR3, MRF8S21120HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S21120H.pdf /docs/en/data-sheet/MRF8S21120H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 25, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8S21120HR3, MRF8S21120HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs false 0 MRF8S21120H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8S21120H.pdf 2016-10-31 1274824352359712917053 PSP 1 May 25, 2010 Data Sheet Designed for W-CDMA and LTE base station applications with frequencies from 2110 to 2170 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8S21120H.pdf English documents 517684 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8S21120H.pdf ARCHIVED - MRF8S21120HR3, MRF8S21120HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S21120H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MRF8S21120HR3, MRF8S21120HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs 517.7 KB MRF8S21120H N 1274824352359712917053 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history