MRF8HP21130H|2110-2170 MHz, 28 W Avg., 28 V | NXP Semiconductors

2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQB = 360 mA, VGSA = 0.4 Vdc, Pout = 28 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz14.246.47.9–35.4
2140 MHz14.145.77.7–35.3
2170 MHz14.045.17.6–34.8
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 157 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point 166 Watts CW
N true 0 PSPMRF8HP21130Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English Designed for W-CDMA and LTE base station applications with frequencies from 2110 to 2170 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1303768844232714503646 PSP 576.2 KB None None documents None 1303768844232714503646 /docs/en/data-sheet/MRF8HP21130H.pdf 576206 /docs/en/data-sheet/MRF8HP21130H.pdf MRF8HP21130H documents N N 2016-10-31 ARCHIVED - MRF8HP21130HR3, MRF8HP21130HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8HP21130H.pdf /docs/en/data-sheet/MRF8HP21130H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 25, 2011 980000996212993340 Data Sheet Y N ARCHIVED - MRF8HP21130HR3, MRF8HP21130HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs false 0 MRF8HP21130H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8HP21130H.pdf 2016-10-31 1303768844232714503646 PSP 1 Apr 25, 2011 Data Sheet Designed for W-CDMA and LTE base station applications with frequencies from 2110 to 2170 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8HP21130H.pdf English documents 576206 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8HP21130H.pdf ARCHIVED - MRF8HP21130HR3, MRF8HP21130HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8HP21130H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MRF8HP21130HR3, MRF8HP21130HSR3 2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs 576.2 KB MRF8HP21130H N 1303768844232714503646 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history