MD7IC2251N|2110-2170 MHz, 12 W Avg, 28 V | NXP Semiconductors

2110-2170 MHz, 12 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 28 Volts, IDQ1(A+B) = 80 mA, IDQ2A = 260 mA, VGS2B = 1.4 Vdc, Pout = 12 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz28.838.27.1–34.6
2140 MHz29.037.97.1–36.2
2170 MHz29.237.46.9–36.1
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 63 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point 58 Watts
N true 0 PSPMD7IC2251Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English ARCHIVED - The MD7IC2251N wideband integrated circuit is designed with on-chip matching that makes it usable from 2110 to 2170 MHz. 1337713791468728559081 PSP 734.6 KB None None documents None 1337713791468728559081 /docs/en/data-sheet/MD7IC2251N.pdf 734588 /docs/en/data-sheet/MD7IC2251N.pdf MD7IC2251N documents N N 2016-10-31 ARCHIVED - MD7IC2251NR1, MD7IC2251GNR1 2110-2170 MHz, 12 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MD7IC2251N.pdf /docs/en/data-sheet/MD7IC2251N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 22, 2012 980000996212993340 Data Sheet Y N ARCHIVED - MD7IC2251NR1, MD7IC2251GNR1 2110-2170 MHz, 12 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers false 0 MD7IC2251N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MD7IC2251N.pdf 2016-10-31 1337713791468728559081 PSP 1 May 22, 2012 Data Sheet ARCHIVED - The MD7IC2251N wideband integrated circuit is designed with on-chip matching that makes it usable from 2110 to 2170 MHz. None /docs/en/data-sheet/MD7IC2251N.pdf English documents 734588 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MD7IC2251N.pdf ARCHIVED - MD7IC2251NR1, MD7IC2251GNR1 2110-2170 MHz, 12 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MD7IC2251N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MD7IC2251NR1, MD7IC2251GNR1 2110-2170 MHz, 12 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers 734.6 KB MD7IC2251N N 1337713791468728559081 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history