Select a section:
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
2300 MHz | 31.8 | 18.5 | –47.8 |
2350 MHz | 31.8 | 18.4 | –48.7 |
2400 MHz | 31.9 | 18.3 | –49.3 |
2496 MHz | 32.2 | 18.3 | –49.8 |
2590 MHz | 32.5 | 18.6 | –48.3 |
2690 MHz | 33.2 | 19.8 | –46.8 |
A2I25D012N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
Help us improve your experience on our site. We invite you to take our five-question survey.