MRF7P20040H|2010-2025 MHz, 10 W Avg., 32 V | NXP Semiconductors

2010-2025 MHz, 10 W Avg., 32 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2025 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 32 Volts, IDQA = 150 mA, VGSB = 1.5 Vdc, Pout = 10 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2025 MHz18.242.67.3–34.8
  • Capable of Handling 5:1 VSWR, @ 32 Vdc, 2017.5 MHz, 50 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point 50 Watts CW
N true 0 PSPMRF7P20040Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 2 English Designed for CDMA base station applications with frequencies from 1800 to 2200 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1243975619194708884503 PSP 500.1 KB None None documents None 1243975619194708884503 /docs/en/data-sheet/MRF7P20040H.pdf 500100 /docs/en/data-sheet/MRF7P20040H.pdf MRF7P20040H documents N N 2016-10-31 ARCHIVED - MRF7P20040HR3, MRF7P20040HSR3 2010-2025 MHz, 10 W Avg., 32 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF7P20040H.pdf /docs/en/data-sheet/MRF7P20040H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Dec 10, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF7P20040HR3, MRF7P20040HSR3 2010-2025 MHz, 10 W Avg., 32 V Single W-CDMA Lateral N-Channel RF Power MOSFETs false 0 MRF7P20040H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF7P20040H.pdf 2016-10-31 1243975619194708884503 PSP 1 Dec 10, 2010 Data Sheet Designed for CDMA base station applications with frequencies from 1800 to 2200 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF7P20040H.pdf English documents 500100 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF7P20040H.pdf ARCHIVED - MRF7P20040HR3, MRF7P20040HSR3 2010-2025 MHz, 10 W Avg., 32 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF7P20040H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2 N N ARCHIVED - MRF7P20040HR3, MRF7P20040HSR3 2010-2025 MHz, 10 W Avg., 32 V Single W-CDMA Lateral N-Channel RF Power MOSFETs 500.1 KB MRF7P20040H N 1243975619194708884503 true Y Products

Documentation

Quick reference to our documentation types.

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

View or edit your browsing history