Select a section:
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
2110 MHz | 18.6 | 20.0 | 9.4 | –43.0 | –13 |
2140 MHz | 18.8 | 20.0 | 9.2 | –42.5 | –14 |
2170 MHz | 18.9 | 20.0 | 9.1 | –42.5 | –14 |
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
1805 MHz | 18.8 | 23.0 | 9.5 | –43.0 | –10 |
1840 MHz | 19.1 | 23.8 | 9.4 | –42.9 | –15 |
1880 MHz | 18.7 | 24.5 | 9.1 | –42.9 | –10 |
AFT20P060-4N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.