MMRF2006N|1805-2170 MHz, 20 W CW, 28 V | NXP Semiconductors

1805-2170 MHz, 20 W CW, 28 V RF LDMOS Wideband Integrated Power Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

Driver Application — 2100 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1 = 40 mA, IDQ2 = 230 mA, Pout = 2.4 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
  • Capable of Handling 10:1 VSWR @ 32 Vdc, 2140 MHz, Pout = 33 W CW (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point 20 W CW

Driver Application — 1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1 = 40 mA, IDQ2 = 230 mA, Pout = 2.4 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 document

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.