MD7IC2012N|1805-2170 MHz, 1.3 W Avg, 28 V | NXP Semiconductors

1805-2170 MHz, 1.3 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

Driver Application - 2100 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1A = IDQ1B = 20 mA, IDQ2A = IDQ2B = 70 mA, Pout = 1.3 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
  • Capable of Handling 5:1 VSWR, @ 32 Vdc, 2140 MHz, 14 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point 12 Watts CW

Driver Application - 1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1A = IDQ1B = 20 mA, IDQ2A = IDQ2B = 70 mA, Pout = 1.3 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
N true 0 PSPMD7IC2012Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English ARCHIVED - The MD7IC2012N wideband integrated circuit is designed with on-chip matching that makes it usable from 1805 to 2170 MHz. This multi-stage structure is rated for 24 to 32 volt operation and covers all typical cellular base station modulation formats. 1366211933361714576737 PSP 280.0 KB None None documents None 1366211933361714576737 /docs/en/data-sheet/MD7IC2012N.pdf 280023 /docs/en/data-sheet/MD7IC2012N.pdf MD7IC2012N documents N N 2016-10-31 ARCHIVED - MD7IC2012NR1, MD7IC2012GNR1 1805-2170 MHz, 1.3 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers - Data Sheet /docs/en/data-sheet/MD7IC2012N.pdf /docs/en/data-sheet/MD7IC2012N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 16, 2013 980000996212993340 Data Sheet Y N ARCHIVED - MD7IC2012NR1, MD7IC2012GNR1 1805-2170 MHz, 1.3 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers - Data Sheet false 0 MD7IC2012N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MD7IC2012N.pdf 2016-10-31 1366211933361714576737 PSP 1 Apr 16, 2013 Data Sheet ARCHIVED - The MD7IC2012N wideband integrated circuit is designed with on-chip matching that makes it usable from 1805 to 2170 MHz. This multi-stage structure is rated for 24 to 32 volt operation and covers all typical cellular base station modulation formats. None /docs/en/data-sheet/MD7IC2012N.pdf English documents 280023 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MD7IC2012N.pdf ARCHIVED - MD7IC2012NR1, MD7IC2012GNR1 1805-2170 MHz, 1.3 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers - Data Sheet /docs/en/data-sheet/MD7IC2012N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MD7IC2012NR1, MD7IC2012GNR1 1805-2170 MHz, 1.3 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers - Data Sheet 280.0 KB MD7IC2012N N 1366211933361714576737 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history