MRF8P20100H|1805-2025 MHz, 20 W Avg, 28 V | NXP Semiconductors

1805-2025 MHz, 20 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

2025 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 400 mA, VGSB = 1.3 Vdc, Pout = 20 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2025 MHz16.044.37.8–33.5

1880-1920 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 400 mA, VGSB = 1.3 Vdc, Pout = 20 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1880 MHz16.243.57.6–30.8
1900 MHz16.143.47.6–32.6
1920 MHz15.842.97.6–34.6

1800 MHz

Typical GSM EDGE Performance: VDD = 28 Volts, IDQA = IDQB = 330 mA, Pout = 42 Watts Avg.
Frequency Gps
(dB)
ηD
(%)
SR1
@ 400 kHz
(dBc)
SR2
@ 600 kHz
(dBc)
EVM
(% rms)
1805 MHz17.143.8–58.4–74.43.0
1840 MHz17.342.4–60.0–75.52.6
1880 MHz17.141.7–60.5–75.32.4
N true 0 PSPMRF8P20100Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English Designed for CDMA base station applications with frequencies from 1880 to 2025 MHz and GSM EDGE base station applications with frequencies from 1805 to 1880 MHz. 1271092907355726749059 PSP 1.2 MB None None documents None 1271092907355726749059 /docs/en/data-sheet/MRF8P20100H.pdf 1225166 /docs/en/data-sheet/MRF8P20100H.pdf MRF8P20100H documents N N 2016-10-31 ARCHIVED - MRF8P20100HR3, MRF8P20100HSR3 1805-2025 MHz, 20 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P20100H.pdf /docs/en/data-sheet/MRF8P20100H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 12, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8P20100HR3, MRF8P20100HSR3 1805-2025 MHz, 20 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs false 0 MRF8P20100H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8P20100H.pdf 2016-10-31 1271092907355726749059 PSP 1 Apr 12, 2010 Data Sheet Designed for CDMA base station applications with frequencies from 1880 to 2025 MHz and GSM EDGE base station applications with frequencies from 1805 to 1880 MHz. None /docs/en/data-sheet/MRF8P20100H.pdf English documents 1225166 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8P20100H.pdf ARCHIVED - MRF8P20100HR3, MRF8P20100HSR3 1805-2025 MHz, 20 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P20100H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MRF8P20100HR3, MRF8P20100HSR3 1805-2025 MHz, 20 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs 1.2 MB MRF8P20100H N 1271092907355726749059 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history