Sign in for a personalized NXP experience.
Select a section:
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
1805 MHz | 17.3 | 50.3 | 7.8 | –34.6 |
1840 MHz | 17.5 | 49.7 | 7.9 | –37.4 |
1880 MHz | 17.4 | 50.3 | 7.8 | –37.6 |
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
1930 MHz | 17.0 | 49.1 | 7.7 | –34.6 |
1960 MHz | 17.1 | 48.9 | 7.6 | –37.4 |
1995 MHz | 17.0 | 49.1 | 7.4 | –37.6 |
AFT18H357-24S
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.