Select a section:
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
1805 MHz | 15.1 | 47.3 | 7.6 | –33.2 | –13 |
1840 MHz | 15.5 | 47.4 | 7.5 | –35.5 | –13 |
1880 MHz | 15.0 | 46.7 | 7.3 | –38.5 | –12 |
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
1930 MHz | 15.3 | 48.4 | 7.6 | –30.3 | –18 |
1960 MHz | 15.5 | 48.1 | 7.5 | –30.6 | –16 |
1995 MHz | 15.4 | 47.8 | 7.4 | –31.2 | –12 |
AFT18H356-24S
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing history