MRF8S18120H|1805-1880 MHz, 72 W CW, 28 V | NXP Semiconductors

1805-1880 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

1800 MHz

Typical GSM Performance: VDD = 28 Volts, IDQ = 800 mA, Pout = 72 Watts CW
Frequency Gps
(dB)
ηD
(%)
1805 MHz18.249.8
1840 MHz18.651.4
1880 MHz18.753.9
  • Capable of Handling 7:1 VSWR, @ 32 Vdc, 1840 MHz, 150 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point 120 Watts CW

1800 MHz

Typical GSM EDGE Performance: VDD = 28 Volts, IDQ = 800 mA, Pout = 46 Watts Avg.
Frequency Gps
(dB)
ηD
(%)
SR1
@ 400 kHz
(dBc)
SR2
@ 600 kHz
(dBc)
EVM
(% rms)
1805 MHz17.941.0–64–761.6
1840 MHz18.241.9–63–761.7
1880 MHz18.343.2–61–762.0
N true 0 PSPMRF8S18120Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for GSM and GSM EDGE base station applications with frequencies from 1805 to 1880 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1252002595563718076335 PSP 419.2 KB None None documents None 1252002595563718076335 /docs/en/data-sheet/MRF8S18120H.pdf 419243 /docs/en/data-sheet/MRF8S18120H.pdf MRF8S18120H documents N N 2016-10-31 ARCHIVED - MRF8S18120HR3, MRF8S18120HSR3 1805-1880 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S18120H.pdf /docs/en/data-sheet/MRF8S18120H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 7, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8S18120HR3, MRF8S18120HSR3 1805-1880 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs false 0 MRF8S18120H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8S18120H.pdf 2016-10-31 1252002595563718076335 PSP 1 Oct 7, 2010 Data Sheet Designed for GSM and GSM EDGE base station applications with frequencies from 1805 to 1880 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8S18120H.pdf English documents 419243 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8S18120H.pdf ARCHIVED - MRF8S18120HR3, MRF8S18120HSR3 1805-1880 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S18120H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MRF8S18120HR3, MRF8S18120HSR3 1805-1880 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs 419.2 KB MRF8S18120H N 1252002595563718076335 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history