A2T18S260W12N|1805-1880 MHz, 56 W Avg, 28 V | NXP Semiconductors

1805-1880 MHz, 56 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 1500 mA, Pout = 56 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz18.133.16.9–34.7–15
1840 MHz18.533.57.0–35.1–23
1880 MHz18.734.46.8–34.4–12
N true 0 PSPA2T18S260W12Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English A2T18S260W12N 1805-1880 MHz, 56 W Avg., 28 V Airfast<sup>&#174;</sup> RF power LDMOS transistor for cellular base stations 1455290190557689428377 PSP 323.9 KB None None documents None 1455290190557689428377 /docs/en/data-sheet/A2T18S260W12N.pdf 323936 /docs/en/data-sheet/A2T18S260W12N.pdf A2T18S260W12N documents N N 2016-10-31 ARCHIVED - A2T18S260W12N 1805-1880 MHz, 56 W Avg, 28 V Data Sheet /docs/en/data-sheet/A2T18S260W12N.pdf /docs/en/data-sheet/A2T18S260W12N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 12, 2016 980000996212993340 Data Sheet Y N ARCHIVED - A2T18S260W12N 1805-1880 MHz, 56 W Avg, 28 V Data Sheet false 0 A2T18S260W12N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/A2T18S260W12N.pdf 2016-10-31 1455290190557689428377 PSP 1 Feb 12, 2016 Data Sheet A2T18S260W12N 1805-1880 MHz, 56 W Avg., 28 V Airfast<sup>&#174;</sup> RF power LDMOS transistor for cellular base stations None /docs/en/data-sheet/A2T18S260W12N.pdf English documents 323936 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/A2T18S260W12N.pdf ARCHIVED - A2T18S260W12N 1805-1880 MHz, 56 W Avg, 28 V Data Sheet /docs/en/data-sheet/A2T18S260W12N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - A2T18S260W12N 1805-1880 MHz, 56 W Avg, 28 V Data Sheet 323.9 KB A2T18S260W12N N 1455290190557689428377 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history