Select a section:
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
2110 MHz | 32.2 | 17.6 | –48.4 |
2140 MHz | 32.4 | 17.8 | –48.2 |
2170 MHz | 32.6 | 17.9 | –47.0 |
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
1805 MHz | 31.8 | 18.4 | –47.5 |
1840 MHz | 31.7 | 18.2 | –50.6 |
1880 MHz | 31.5 | 17.9 | –51.8 |
A2I22D050N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
Help us improve your experience on our site. We invite you to take our five-question survey.