MMG20271H9|1500-2700 MHz, 16 dB LNA/GP | NXP Semiconductors

1500-2700 MHz, 16 dB, 27.5 dBm E-pHEMT LNA/GPA

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Frequency: 1500-2700 MHz
  • Noise Figure: 1.7 dB @ 2140 MHz
  • P1dB: 27.5 dBm @ 2140 MHz
  • Small-Signal Gain: 16 dB @ 2140 MHz
  • Third Order Output Intercept Point: 43.1 dBm @ 2140 MHz
  • Class 2 HBM ESD Immunity
  • Single 5 V Supply
  • Supply Current: 215 mA
  • 50 Ohm Operation (some external matching required)
  • Cost-effective SOT-89 Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 7-inch Reel.

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.