14-Channel Li-Ion Battery Cell Controller IC RE

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

14-Channel Li-Ion Battery Cell Controller IC

14-Channel Li-Ion Battery Cell Controller IC

Features

Voltage and Temperature Measurement

  • Up to 14 Cell Voltage Measurement Channels with integrated configurable averaging up to 256 samples (digital filtering)
  • Total Stack Voltage Measurement
  • 7 ADC/GPIO/Temperature Sensor Inputs
  • Accuracy Tuned for ESS Application

Integrated Balancing

  • Integrated low Resistance Cell Balancing MOSFETs, rated up to 300 mA Simultaneously
  • Balancing in Sleep Mode, 14x Programmable Balancing Timer

Communication

  • Robust, Isolated 2.0 Mbps 2-wire twisted-pair differential Daisy Chain Communication
  • Inductive or Capacitive Coupling
  • Up to 63 nodes per Daisy Chain, Loop-Back Support
  • 4 Mbps SPI also available

Supply Voltage

  • 9.6 V ≤ VPWR ≤ 61.6 V operation, 75 V transient

Part numbers include: MBMI7014TA1AE, MBMI7014TA2AE.

Buy/Parametrics










































































































Design Files

Support

What do you need help with?