MMRF1005H|1300 MHz, 250 W, 50 V | NXP Semiconductors

1300 MHz, 250 W, 50 V Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Features

  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • Internally Matched for Ease of Use
  • Qualified Up to a Maximum of 50 VDD Operation
  • Characterized from 20 V to 50 V for Extended Power Range
  • Integrated ESD Protection
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • RoHS Compliant
  • In Tape and Reel. R5 Suffix = 50 Units, 56 mm Tape Width, 13-inch Reel.

RF Performance Tables

Typical Pulse Performance

VDD = 50 Vdc, IDQ = 100 mA
  • Capable of Handling a Load Mismatch of 10:1 VSWR, @ 50 Vdc, 1300 MHz at all Phase Angles, 250 W Pulse Peak Power, 10% Duty Cycle, 200 µsec

Typical CW Performance

VDD = 50 Vdc, IDQ = 10 mA, TC = 61°C
N true 0 PSPMMRF1005Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English The MMRF1005HR5 and MMRF1005HSR5 are RF power transistors designed for CW and pulse applications operating at 1300 MHz. These devices are suitable for use in defense and commercial CW and pulse applications, such as DME/IFF systems. 1387489333760719549104 PSP 782.3 KB None None documents None 1387489333760719549104 /docs/en/data-sheet/MMRF1005H.pdf 782272 /docs/en/data-sheet/MMRF1005H.pdf MMRF1005H documents N N 2016-10-31 ARCHIVED - MMRF1005HR5, MMRF1005HSR5 1300 MHz, 250 W, 50 V Lateral N-Channel RF Power MOSFETs - Data Sheet /docs/en/data-sheet/MMRF1005H.pdf /docs/en/data-sheet/MMRF1005H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 30, 2015 980000996212993340 Data Sheet Y N ARCHIVED - MMRF1005HR5, MMRF1005HSR5 1300 MHz, 250 W, 50 V Lateral N-Channel RF Power MOSFETs - Data Sheet false 0 MMRF1005H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MMRF1005H.pdf 2016-10-31 1387489333760719549104 PSP 1 Apr 30, 2015 Data Sheet The MMRF1005HR5 and MMRF1005HSR5 are RF power transistors designed for CW and pulse applications operating at 1300 MHz. These devices are suitable for use in defense and commercial CW and pulse applications, such as DME/IFF systems. None /docs/en/data-sheet/MMRF1005H.pdf English documents 782272 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MMRF1005H.pdf ARCHIVED - MMRF1005HR5, MMRF1005HSR5 1300 MHz, 250 W, 50 V Lateral N-Channel RF Power MOSFETs - Data Sheet /docs/en/data-sheet/MMRF1005H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MMRF1005HR5, MMRF1005HSR5 1300 MHz, 250 W, 50 V Lateral N-Channel RF Power MOSFETs - Data Sheet 782.3 KB MMRF1005H N 1387489333760719549104 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history