12-Bit Bus Switch/Multiplexer for DDR4-DDR3-DDR2 Applications

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

CBTV24DD12 Block Diagram

CBTV24DD12 Block Diagram

Features

Topology

  • 12-bit bus width
  • 1:2 switch/MUX topology
  • Bidirectional operation
  • Simple CMOS select pins (SEL0, SEL1)
  • Simple CMOS enable pin

Performance

  • 3200 MT/s throughput
  • 7.4 GHz bandwidth (for both single-ended and differential signals)
  • Low ON insertion loss
  • Low return loss
  • Low crosstalk
  • High OFF isolation
  • POD_12, SSTL_12, SSTL_15 or SSTL_18 signaling
  • Low RON (8 Ω typical)
  • Low ΔRON (<1 Ω)

General attributes

  • 1.8 V / 2.5 V / 3.3 V supply voltage operation
  • Very low supply current (600 µA typical)
  • Back current protection on all the I/O pins of these switches
  • ESD robustness exceeds 2.5 kV HBM, 1 kV CDM
  • Available in TFBGA48 package, 3.0 mm × 8.0 mm × 1.0 mm size, 0.65 mm pitch, Pb-free/Dark Green

Target Applications

  • DDR4/DDR3/DDR2 memory bus systems
  • NVDIMM module
  • Systems requiring high-speed multiplexing
  • Flash memory array subsystem

Documentation

Quick reference to our documentation types.

3 documents

Support

What do you need help with?