±100 g, ±80 g, Medium-g, Analog Accelerometer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Integral Signal Conditioning
  • Linear Output
  • Ratiometric Performance
  • 4th Order Bessel Filter Preserves Pulse Shape Integrity
  • Calibrated Self–test
  • Low Voltage Detect, Clock Monitor, and EPROM Parity Check Status
  • Transducer Hermetically Sealed at Wafer Level for Superior Reliability
  • Robust Design, High Shocks Survivability
  • This product is included in NXP’s product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































N true 0 PSPMMA2204en 5 Application Note Application Note t789 3 Data Sheet Data Sheet t520 2 en_US en_US en Data Sheet Data Sheet 2 1 MMA2204KEG 1 English MMA2204KEG: The MMA series of silicon capacitive, micromachined accelerometers feature signal conditioning, a 4-pole low pass filter and temperature compensation. Zero-g offset full scale span and filter cut-off are factory set and require no external devices. A full system self-test capability verifies system functionality. MMA2204KEG: X-AXIS SENSITIVITY MICROMACHINED ACCELEROMETER ±100g. 1259701496935703764722 PSP 170.8 KB None None documents None 1259701496935703764722 /docs/en/data-sheet/MMA2204KEG.pdf 170849 /docs/en/data-sheet/MMA2204KEG.pdf MMA2204KEG documents N N 2016-10-31 MMA2204KEG, Surface Mount Micromachined Accelerometer - Data Sheet /docs/en/data-sheet/MMA2204KEG.pdf /docs/en/data-sheet/MMA2204KEG.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 7, 2012 980000996212993340 Data Sheet Y N MMA2204KEG, Surface Mount Micromachined Accelerometer - Data Sheet 2 MMA2206KEG 1 English The MMA series of silicon capacitive, micromachined accelerometers feature
signal conditioning, a 4-pole low pass filter and temperature compensation.
Zero-g offset full scale span and filter cut-off are factory set and require no
external devices. A full system self-test capability verifies system functionality. 1312508840056717187022 PSP 171.0 KB None None documents None 1312508840056717187022 /docs/en/data-sheet/MMA2206KEG.pdf 171047 /docs/en/data-sheet/MMA2206KEG.pdf MMA2206KEG documents N N 2016-10-31 Surface Mount Micromachined Accelerometer /docs/en/data-sheet/MMA2206KEG.pdf /docs/en/data-sheet/MMA2206KEG.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 7, 2012 980000996212993340 Data Sheet Y N Surface Mount Micromachined Accelerometer Application Note Application Note 3 3 0 English Vibration is the mechanical oscillation of a structure about an equilibrium point. The location of the vibrating surface varies with time. A vibratory system must in general include a method of storing potential energy such as elasticity. It must be able to store kinetic energy through mass or inertia and must have a method by which energy is dissipated through either dampening or resistance. The oscillations may be periodic like the motion of a pendulum or it may be random from the movement of a bicycle ri 1217274315491716970490 PSP 502.0 KB None None documents None 1217274315491716970490 /docs/en/application-note/AN3751.pdf 501999 /docs/en/application-note/AN3751.pdf AN3751 documents N N 2016-10-31 AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors /docs/en/application-note/AN3751.pdf /docs/en/application-note/AN3751.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 28, 2008 645036621402383989 Application Note Y N AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors 4 5 English In the current design, whenever there is an incoming page, the buzzer will "beep" until any of the buttons is depressed. It can sometimes be quite annoying or embarrassing when the button is not within your reach. This application note describes the concept of muting the "beeping" sound by tapping the page lightly, which could be located in your pocket or handbag. F966580733669 PSP 395.7 KB None None documents None F966580733669 /docs/en/application-note/AN1612.pdf 395662 /docs/en/application-note/AN1612.pdf AN1612 documents N N 2016-10-31 AN1612, Shock and Mute Pager Applications Using Accelerometers /docs/en/application-note/AN1612.pdf /docs/en/application-note/AN1612.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 16, 2006 645036621402383989 Application Note Y N AN1612, Shock and Mute Pager Applications Using Accelerometers 5 3 English Impact and Tilt Measurement Using Accelerometer J966580729669 PSP 466.0 KB None None documents None J966580729669 /docs/en/application-note/AN1611.pdf 465978 /docs/en/application-note/AN1611.pdf AN1611 documents N N 2016-10-31 AN1611 Impact and Tilt Measurement Using Accelerometer /docs/en/application-note/AN1611.pdf /docs/en/application-note/AN1611.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 9, 2004 645036621402383989 Application Note Y N AN1611 Impact and Tilt Measurement Using Accelerometer true 0 MMA2204 downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN3751.pdf 2016-10-31 1217274315491716970490 PSP 3 Jul 28, 2008 Application Note Vibration is the mechanical oscillation of a structure about an equilibrium point. The location of the vibrating surface varies with time. A vibratory system must in general include a method of storing potential energy such as elasticity. It must be able to store kinetic energy through mass or inertia and must have a method by which energy is dissipated through either dampening or resistance. The oscillations may be periodic like the motion of a pendulum or it may be random from the movement of a bicycle ri None /docs/en/application-note/AN3751.pdf English documents 501999 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3751.pdf AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors /docs/en/application-note/AN3751.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors 502.0 KB AN3751 N 1217274315491716970490 /docs/en/application-note/AN1612.pdf 2016-10-31 F966580733669 PSP 4 Oct 16, 2006 Application Note In the current design, whenever there is an incoming page, the buzzer will "beep" until any of the buttons is depressed. It can sometimes be quite annoying or embarrassing when the button is not within your reach. This application note describes the concept of muting the "beeping" sound by tapping the page lightly, which could be located in your pocket or handbag. None /docs/en/application-note/AN1612.pdf English documents 395662 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1612.pdf AN1612, Shock and Mute Pager Applications Using Accelerometers /docs/en/application-note/AN1612.pdf documents 645036621402383989 Application Note N en None Y pdf 5 N N AN1612, Shock and Mute Pager Applications Using Accelerometers 395.7 KB AN1612 N F966580733669 /docs/en/application-note/AN1611.pdf 2016-10-31 J966580729669 PSP 5 Dec 9, 2004 Application Note Impact and Tilt Measurement Using Accelerometer None /docs/en/application-note/AN1611.pdf English documents 465978 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1611.pdf AN1611 Impact and Tilt Measurement Using Accelerometer /docs/en/application-note/AN1611.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N AN1611 Impact and Tilt Measurement Using Accelerometer 466.0 KB AN1611 N J966580729669 Data Sheet 2 /docs/en/data-sheet/MMA2204KEG.pdf 2016-10-31 1259701496935703764722 PSP 1 Sep 7, 2012 Data Sheet MMA2204KEG: The MMA series of silicon capacitive, micromachined accelerometers feature signal conditioning, a 4-pole low pass filter and temperature compensation. Zero-g offset full scale span and filter cut-off are factory set and require no external devices. A full system self-test capability verifies system functionality. MMA2204KEG: X-AXIS SENSITIVITY MICROMACHINED ACCELEROMETER ±100g. None /docs/en/data-sheet/MMA2204KEG.pdf English documents 170849 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MMA2204KEG.pdf MMA2204KEG, Surface Mount Micromachined Accelerometer - Data Sheet /docs/en/data-sheet/MMA2204KEG.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N MMA2204KEG, Surface Mount Micromachined Accelerometer - Data Sheet MMA2204KEG 170.8 KB MMA2204KEG N 1259701496935703764722 /docs/en/data-sheet/MMA2206KEG.pdf 2016-10-31 1312508840056717187022 PSP 2 Sep 7, 2012 Data Sheet The MMA series of silicon capacitive, micromachined accelerometers feature
signal conditioning, a 4-pole low pass filter and temperature compensation.
Zero-g offset full scale span and filter cut-off are factory set and require no
external devices. A full system self-test capability verifies system functionality. None /docs/en/data-sheet/MMA2206KEG.pdf English documents 171047 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MMA2206KEG.pdf Surface Mount Micromachined Accelerometer /docs/en/data-sheet/MMA2206KEG.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N Surface Mount Micromachined Accelerometer MMA2206KEG 171.0 KB MMA2206KEG N 1312508840056717187022 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Design Files

Support

What do you need help with?