Signal Type | Pout (W) |
f (MHz) |
Gps (dB) |
ηD (%) |
Pulse (100 µsec, 20% Duty Cycle) |
1250 Peak | 230 | 24.0 | 74.0 |
CW | 1250 CW | 230 | 22.9 | 74.6 |
Frequency (MHz) |
Signal Type | Pout (W) |
Gps (dB) |
ηD (%) |
27 | CW | 1300 | 27 | 81 |
40 | CW | 1300 | 26 | 85 |
81.36 | CW | 1250 | 27 | 84 |
87.5-108 | CW | 1100 | 24 | 80 |
144-148 | CW | 1250 | 26 | 78 |
170-230 | DVBT | 225 | 25 | 30 |
352 | Pulse (200 µsec, 20% Duty Cycle) | 1250 | 21.5 | 66 |
352 | CW | 1150 | 20.5 | 68 |
500 | CW | 1000 | 18 | 58 |
Frequency (MHz) |
Signal Type | VSWR | Pout (W) |
Test Voltage |
Result |
230 | Pulse (100 µsec, 20% Duty Cycle) |
>65:1 at all Phase Angles |
1500 Peak (3 dB Overdrive) |
50 | No Device Degradation |
MMRF1306H
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
Help us improve your experience on our site. We invite you to take our five-question survey.