Ultra-Low-Power, 1.8 V, 1 Deg. C Accuracy, Digital Temperature Sensor with I²C-Bus Interface | NXP Semiconductors

Ultra-Low-Power, 1.8 V, 1 Deg. C Accuracy, Digital Temperature Sensor with I2C-Bus Interface

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
PCT2202 Temperature Sensor / 90 - Second Crash Course

Click over video to play

Product Details

Features

Key Features

  • Tiny WLCSP6 package
  • Accuracy: 0.5 °C from 0 °C to +85 °C
  • Supply range: 1.8 V ± 0.15 V
  • Resolution: 12 bits
  • Two-wire I²C bus serial interface including HS Mode 3.4 MHz
  • Firmware identical to TMP102
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Low Quiescent Current

  • 30 μA Active
  • 1 μA Shut-down

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Package Type

WLCSP6

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (1)
Data Sheet (1)
Packing Information (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

Ultra-Low-Power, 1.8 V, 1 Deg. C Accuracy, Digital Temperature Sensor with I<sup>2</sup>C-Bus Interface

PCT2202UK

Ultra-Low-Power, 1.8 V, 1 Deg. C Accuracy, Digital Temperature Sensor with I2C-Bus Interface

buy options
View or edit your browsing history