Application Note (2)
-
AN262[AN262]
Data Sheet (1)
-
Buffered 4-channel 2-wire bus switch[PCA9646]
The PCA9646 is a monolithic CMOS integrated circuit for 2-wire bus buffering and switching in applications including I²C-bus, SMBus, PMBus and other systems based on similar principles.
Each of the four outputs may be independently enabled in any combination as determined by the contents of the programmable control register. Each I/O is impedance isolated from all others, thus allowing a total of five branches of 2-wire bus with the maximum specified load (e.g., 5 × 400 pF for Fm+ I²C-bus at 1 MHz or 5 × 4 nF at lower frequencies) (Ref. 1). More than one PCA9646 may be used in series, providing a substantial fan-out capability.
The PCA9646 includes a unidirectional buffer for the clock signal and a bidirectional buffer for the data signal. The direction of the clock signal may also be set by the contents of the programmable control register. Clock stretching and timing must always be under control of the controller device.
The PCA9646 has excellent application to 2-wire bus address expansion and increasing of maximum load capacitance. Very large LED displays are a perfect example.
Quick reference to our documentation types.
6 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
6 documents
Compact List
2 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 design files
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.