Application Note (8)
Application Note Software (1)
-
Activity Monitor Software[DRM125SW]
The MMA7660FC is a digital output I²C, very low-power, low-profile capacitive micro-machined accelerometer featuring a low pass filter, compensation for zero-g offset and gain errors and conversion to six-bit digital values at a user configurable output data rate. The device can be used for sensor data changes, product orientation and gesture detection through an interrupt pin (INT). The device is housed in an extremely small 3 mm x 3 mm x 0.9 mm DFN package.
Quick reference to our documentation types.
1-10 of 19 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 19 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.