201708023I:MPC5642A Mask 2N60C Errata Update August 2017
  • Product Change Notification (PCN)
  • 201708023I

201708023I : MPC5642A Mask 2N60C Errata Update August 2017

NXP Semiconductors announces an errata update for the MPC5642A mask 2N60C to revision August 2017. The errata sheet describes existing deviations from the data sheet identified on current production devices. Potential implications to customer applications are described. The errata document provides a detailed description of the changes.The MPC5642A mask 2N60C revision August 2017 is attached to this notice and can be found at: http://www.nxp.com/mpc564xACorresponding ZVEI Delta Qualification Matrix ID: SEM-DS-02 New errata:e5037 - CRC: CRC-32 (Ethernet) and CRC-16 (CCITT) operation do not match industry standards.e5086 - eQADC: unexpected result may be pushed when Immediate Conversion Command is enablede5640 - ETPU2: Watchdog timeout may fail in busy length modee5642 - ETPU2: Limitations of forced instructions executed via the debug interfacee6026 - DSPI: Incorrect SPI Frame Generated in Combined Serial Interface Configuratione6481 - NZ4C3/NZ7C3: Erroneous Resource Full Message under certain conditionse6726 - NPC: MCKO clock may be gated one clock period early when MCKO frequency is programmed as YS_CLK/8.and gating is enablede6967 - eDMA: Possible misbehavior of a preempted channel when using continuous link modee7120 - NZxC3: DQTAG implemented as variable length field in DQM messagee7322 - FlexCAN: Bus Off Interrupt bit is erroneously asserted when soft reset is performed while FlexCAN is in Bus Off statee7352 - DSPI: reserved bits in slave CTAR are writablee8194 - eTPU: EAC may detect double teeth in a single input transitione8251 - DECFIL: timestamp may be lost in edge trigger modee8252 - eTPU: ETPU Angle Counter (EAC) Tooth Program Register (TPR) register write may faile8340 - NPC: EVTO_B toggles instead of remaining asserted when used by the DTS if Nexus is not enablede8770 - FlexRAY: Missing TX frames on Channel B when in dual channel mode and Channel A is disablede9001 - eSCI: Incorrect behavior while in LIN Standard Bit error detection modee9090 - eTPU: Incorrect eTPU angle counter function under certain conditionse9109 - PAD_RING: Output pulse may occur on analog inputs during power on resete9344 - eSCI: Late assertion of Transmit Data Ready Interrupt Flag (TXRDY) for Local Interconnect Network (LIN) frame receive (RX) operatione9361 - eSCI: Timing of TXRDY interrupt flag assertion is incorrect for LIN TX Framee9682 - SPI: Inconsistent loading of shift register data into the receive FIFO following an overflow evente9797 - eSCI: Unable to send next frame after timeout in LIN modee9809 - eTPU: MDU flags(Overflow/Carry) may be set incorrectlye9976 - DSPI: Incorrect data received by master with Modified transfer format enabled when using Continuous serial communication clock modee9978 - eMIOS: Unexpected channel flag assertion during GPIO to MCB mode transitione10755 - DSPI: Transmit and Receive FIFO fill flags in status register is not cleared when DMA is improperly configured

PCN Type Change Category Issue Date Effective Date
Customer Information Notification Errata 10-Sep-2017 11-Sep-2017

Reason of Change

Errata has been updated to to provide additional technical clarification on some device features.

Identification of Affected Products

Product identification does not change

Anticipated Impact

No changes made to the current production device. The errata describe existing conditions identified on current production devices. There are potential hardware/software implications to customers.

Affected Parts

Part Number / 12NC Last Time Buy Date Last Time Delivery Date Replacement Part
SPC5642AF2MLU1
(935312872557)
- - -
SPC5642AF2MLU1R
(935312872528)
- - -
SPC5642AF2MLU3
(935323293557)
- - -
SPC5642AF2MVZ1
(935312935557)
- - -
SPC5642AF2MVZ2
(935311587557)
- - -
SPC5642AF2MVZ2R
(935311587518)
- - -
SPC5642AF2MVZ3
(935324573557)
- - -