201705035I : MM912F634 Devices New Part Numbers Release and Datasheet Update
NXP Semicondutors is announcing that new part numbers SM912F634xxxxx will be released. And below two changes will be added into new datasheet:1. New part number information will be added2. New datasheet will clarify that the CTR2 register trim lock bit (SLPBG_LOCK) of SM912F634xxxxx will be 0.
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electrical spec./Test coverage | 16-Jun-2017 | 18-Jun-2017 |
Reason of Change
The datasheet of MM912F634 devices has been updated to add new part numbers and provides additional technical clarification on below feature.Disabling CTR2 trim lock bit ( set SLPBG_Lock to 0) of new part numbers SM912F634xxxxx to avoid the unexpected setting of VROVC bit during certain dynamic voltage start-up conditions.Updated Datasheet is available at below link:http://www.nxp.com/assets/documents/data/en/data-sheets/SM912F634DS.pdf
Identification of Affected Products
Top side marking Marking format of new part number SM912F634xxxxx will be as below. (F) SM912F634 XXXXX AWLYYWWZ Product identification does not change on MM912F634xxxxx.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
There is no change to form fit function or reliability on MM912F634xxxxx. Application impact of SM912F634xxxxx refer to below link:https://community.nxp.com/docs/DOC-334415
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MM912F634DV1AE (935311067557) |
- | - | - |
MM912F634DV1AER2 (935311067528) |
- | - | - |
MM912F634DV2AE (935311097557) |
- | - | - |
MM912F634DV2AER2 (935311097528) |
- | - | - |
MM912F634DV2AP (935311087557) |
- | - | - |
MM912F634DV2APR2 (935311087528) |
- | - | - |