201705009I:Updated Application Note available for TEF6635HW and TEF6638HW
  • Product Change Notification (PCN)
  • 201705009I

201705009I : Updated Application Note available for TEF6635HW and TEF6638HW

Updated Application Note AN11233 (Rev. 1.05 - 26 April 2017) for TEF6635HW/TEF6638HW (Hero) It is advised to adhere to the updated recommendations for new designs because it makes the application more robust. However no changes are required for current designs for which there are no issues.The hardware application note was updated in order to improve the description of the recommended distance from Hero of the series resistors which are required to interface the Hero current mode I2S inputs to a CMOS source. Previously the recommendation was to locate these resistors close to the source. The recommendation has been changed to placing these resistors at a distance of 20 mm to 25 mm of Hero.Furthermore the information was added that only one 3V3 regulator should be used so supply both the analog and digital 3V3 domains. Further Iitems:* References to Saturn in addition to Cayman included* New section (6): Measuring the die temperature* Typos correctedThe changes are underlined and marked with vertical lines.

PCN Type Change Category Issue Date Effective Date
Customer Information Notification Design 12-May-2017 10-Aug-2017

Reason of Change

We would like to share the updated information and recommendations of the Application Note.

Identification of Affected Products

Product identification does not change

Anticipated Impact

Data sheet revision: No impact to existing datasheet

No impact on form fit function reliability or quality.

Affected Parts

Part Number / 12NC Last Time Buy Date Last Time Delivery Date Replacement Part
TEF6638HW/V106ZK
(935306382557)
- - None
TEF6638HW/V106ZY
(935306382518)
- - None