Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN64: HVQFN64, thermal enhanced very thin quad flat package, no leads, dimple wettable flank; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body
12NC: 935420268557
Details
Order
12NC: 935420268518
Details
Order
12NC: 935390404557
Details
Order
12NC: 935390404518
Details
Order
12NC: 935399779557
Details
Order
12NC: 935399779518
Details
Order
12NC: 935403843557
Details
Order
12NC: 935403843518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEF3200HN/V101K(935390404557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.855529767000004 | |
TEF3200HN/V101Y(935390404518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.855529767000004 | |
TEF3200HN/V102K(935399779557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.663616767 | |
TEF3200HN/V102Y(935399779518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.663616767 | |
TEF3200HN/V103K(935403843557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.655513767000002 | |
TEF3200HN/V103Y(935403843518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.655513767000002 | |
TEF3200HN/V205K(935420268557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 227.71447376678398 | |
TEF3200HN/V205Y(935420268518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 227.71447376678398 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEF3200HN/V101K (935390404557) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V101Y (935390404518) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V102K (935399779557) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V102Y (935399779518) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V103K (935403843557) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V103Y (935403843518) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V205K (935420268557) | No | 3 | 3 | 240 | 260 |
TEF3200HN/V205Y (935420268518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
TEF3200HN/V101K (935390404557) | 854231 | 3A991A2 | - |
TEF3200HN/V101Y (935390404518) | 854231 | 3A991A2 | - |
TEF3200HN/V102K (935399779557) | 854231 | 3A991A2 | - |
TEF3200HN/V102Y (935399779518) | 854231 | 3A991A2 | - |
TEF3200HN/V103K (935403843557) | 854231 | 3A991A2 | - |
TEF3200HN/V103Y (935403843518) | 854231 | 3A991A2 | - |
TEF3200HN/V205K (935420268557) | 854231 | 3A991A2 | |
TEF3200HN/V205Y (935420268518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEF3200HN/V103K (935403843557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TEF3200HN/V103Y (935403843518) |