Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935262194112
Details
Order
Part/12NC | PbFree | EU RoHS | REACH SVHC |
---|---|---|---|
TDA8350Q/N6,112(935262194112) | No | No | REACH SVHC |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA8350Q/N6,112 (935262194112) | - |
Part/12NC |
---|
TDA8350Q/N6,112 (935262194112) |