STFM1000XXNAEB2X Product Information|NXP

Features


CONNECTIVITY - FM TUNER

    Package


    HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    STFM1000XXNAEB2X(935312331557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    62.4

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    STFM1000XXNAEB2X
    (935312331557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    STFM1000XXNAEB2X
    (935312331557)
    854231
    5A992

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    STFM1000XXNAEB2X
    (935312331557)
    2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    STFM1000XXNAEB2X
    (935312331557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label