Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935399167019
Details
Order
12NC: 935409013019
Details
Order
12NC: 935409014019
Details
Order
12NC: 935408916019
Details
Order
12NC: 935395643019
Details
Order
12NC: 935392099019
Details
Order
12NC: 935408974019
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SR100TUK/B01AAZ(935395643019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 | |
SR100TUK/B01ZZZ(935392099019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 | |
SR100TUK/B11AAZ(935399167019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 | |
SR100TUK/B11BAZ(935408916019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 | |
SR100TUK/B21ZZZ(935408974019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 | |
SR100TUK/B22AAZ(935409013019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 | |
SR100TUK/B22BAZ(935409014019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.355209 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SR100TUK/B01AAZ (935395643019) | No | 1 | 1 | 240 | 260 |
SR100TUK/B01ZZZ (935392099019) | No | 1 | 1 | 240 | 260 |
SR100TUK/B11AAZ (935399167019) | No | 1 | 1 | 240 | 260 |
SR100TUK/B11BAZ (935408916019) | No | 1 | 1 | 240 | 260 |
SR100TUK/B21ZZZ (935408974019) | No | 1 | 1 | 240 | 260 |
SR100TUK/B22AAZ (935409013019) | No | 1 | 1 | 240 | 260 |
SR100TUK/B22BAZ (935409014019) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
SR100TUK/B01AAZ (935395643019) | 854231 | |
SR100TUK/B01ZZZ (935392099019) | 854231 | |
SR100TUK/B11AAZ (935399167019) | 854231 | G176338 |
SR100TUK/B11BAZ (935408916019) | 854231 | G176338 |
SR100TUK/B21ZZZ (935408974019) | 854231 | G176338 |
SR100TUK/B22AAZ (935409013019) | 854231 | G176338 |
SR100TUK/B22BAZ (935409014019) | 854231 | G176338 |