SPC5746BK1AVKU2 Product Information|NXP

Package


HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad; flat leaded package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body

Buy Options

SPC5746BK1AVKU2

Active

12NC: 935382888557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SPC5746BK1AVKU2(935382888557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1868.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5746BK1AVKU2
(935382888557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SPC5746BK1AVKU2
(935382888557)
854231
5A992C
G173419

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5746BK1AVKU2
(935382888557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5746BK1AVKU2
(935382888557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5746BK1AVKU2
(935382888557)
2019-02-012019-02-02201901025IMPC5748G and MPC5746C Reference Manual and Datasheet Update