SPC5744BBK1AVKU2 Product Information|NXP

Package


HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad; flat leaded package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body

Buy Options

SP5744BBK1AVKU2R

Active

12NC: 935368187528

Details

Order

Order from distributors

SPC5744BBK1AVKU2

Active

12NC: 935368187557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SP5744BBK1AVKU2R(935368187528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
1868.5
SPC5744BBK1AVKU2(935368187557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SP5744BBK1AVKU2R
(935368187528)
ISO 26262
3
260
40
SPC5744BBK1AVKU2
(935368187557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SP5744BBK1AVKU2R
(935368187528)
854231
5A992C
G173419
SPC5744BBK1AVKU2
(935368187557)
854231
5A992C
G173419

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SP5744BBK1AVKU2R
(935368187528)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5744BBK1AVKU2
(935368187557)
SP5744BBK1AVKU2R
(935368187528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5744BBK1AVKU2
(935368187557)
SP5744BBK1AVKU2R
(935368187528)
2019-02-012019-02-02201901025IMPC5748G and MPC5746C Reference Manual and Datasheet Update
SPC5744BBK1AVKU2
(935368187557)