Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA100: LBGA100, plastic, low profile ball grid array; 100 balls; 1 mm pitch; 11 mm x 11 mm x 1.27 mm body
12NC: 935368921557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5744BBK1AMMH6(935368921557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 280.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5744BBK1AMMH6 (935368921557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5744BBK1AMMH6 (935368921557) | 854231 | 5A992C | G173419 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5744BBK1AMMH6 (935368921557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5744BBK1AMMH6 (935368921557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5744BBK1AMMH6 (935368921557) | 2019-03-27 | 2019-04-28 | 201901008I | MPC5746C 100MAPBGA and 256MAPBGA Site Expansion: Burn-In from TTM to TTTJ and Final Test from NXP-ATKL to NXP-ATTJ |
SPC5744BBK1AMMH6 (935368921557) | 2019-02-01 | 2019-02-02 | 201901025I | MPC5748G and MPC5746C Reference Manual and Datasheet Update |