SIMX8DX6AVLF1BB Product Information|NXP

Package


FBGA609: FBGA609, fine-pitch ball grid array package; 609 terminals, 0.8 mm pitch, 21 mm x 21 mm x 2.37 mm body

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SIMX8DX6AVLF1BB(935395367557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3081.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SIMX8DX6AVLF1BB
(935395367557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SIMX8DX6AVLF1BB
(935395367557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SIMX8DX6AVLF1BB
(935395367557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SIMX8DX6AVLF1BB
(935395367557)
2023-04-212023-04-22202303031Ii.MX 8X Errata Rev 3.1 1N95W and 0N99Z
SIMX8DX6AVLF1BB
(935395367557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label