Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA624: FBGA624; plastic, fine-pitch ball grid array; 624 bumps; 0.8 mm pitch; 21 mm x 21 mm x 2 mm body
12NC: 935387281557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SCIMX6QP6AVT1AB(935387281557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3295.022 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SCIMX6QP6AVT1AB (935387281557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SCIMX6QP6AVT1AB (935387281557) | 854231 | 5A992 | G159000 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SCIMX6QP6AVT1AB (935387281557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SCIMX6QP6AVT1AB (935387281557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SCIMX6QP6AVT1AB (935387281557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |