Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935384695557
Details
Order
12NC: 935384695528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC33PF8100ENES(935384695557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
SC33PF8100ENESR2(935384695528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
SC33PF8100ENES (935384695557) | Quality Managed | 3 | 260 | 260 | 40 | 40 | |
SC33PF8100ENESR2 (935384695528) | Quality Managed | 3 | - | 260 | - | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC33PF8100ENES (935384695557) | 854239 |
SC33PF8100ENESR2 (935384695528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SC33PF8100ENES (935384695557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SC33PF8100ENESR2 (935384695528) | ||||
SC33PF8100ENES (935384695557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SC33PF8100ENESR2 (935384695528) | ||||
SC33PF8100ENES (935384695557) | 2020-08-19 | 2020-08-20 | 202008022I | PF8100_PF8200 Errata Update Rev 2.0 for Output Overshoot / Undershoot |
SC33PF8100ENESR2 (935384695528) |