Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935438152557
Details
Order
12NC: 935438153557
Details
Order
12NC: 935375662557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SAF775DEL/N208K(935375662557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 747.0655499999999 | |
SAF775DEL/N208ZK(935438152557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 747.0655499999999 | |
SAF775DEL/N208Z/KK(935438153557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 747.0655499999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SAF775DEL/N208K (935375662557) | No | 3 | 3 | 240 | 260 |
SAF775DEL/N208ZK (935438152557) | No | 3 | 3 | 240 | 260 |
SAF775DEL/N208Z/KK (935438153557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
SAF775DEL/N208K (935375662557) | 854231 | - |
SAF775DEL/N208ZK (935438152557) | 854231 | |
SAF775DEL/N208Z/KK (935438153557) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SAF775DEL/N208K (935375662557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |