S9S12P128J0MLH Product Information|NXP

Features


16-bit MCU, S12 core, 128KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 64

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

S9S12P128J0MLH

Active

12NC: 935311792557

Details

Order

In Stock:669
Order from distributors

Operating Features

ParameterValue
Flash (kB)
128
RAM (kB)
6
EEPROM (kB)
4
Operating Frequency [Max] (MHz)
32
CAN
1
ParameterValue
SPI
1
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3.13
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
GPIO
49

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12P128J0MLH(935311792557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
346.55
S9S12P128J0MLHR(935311792528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12P128J0MLH
(935311792557)
No
3
260
40
S9S12P128J0MLHR
(935311792528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12P128J0MLH
(935311792557)
854231
3A991A2
S9S12P128J0MLHR
(935311792528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12P128J0MLH
(935311792557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12P128J0MLHR
(935311792528)
S9S12P128J0MLH
(935311792557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12P128J0MLHR
(935311792528)

More about S12P

Ideal for body control applications, the S12P family of CAN microcontrollers (MCUs) offers the enhanced features of 16-bit performance at the value of 8-bit MCUs.

The S12P family bridges the gap between 8- and 16-bit automotive CAN MCUs and serves as the entry point into NXP 16-bit family offerings.

Compatible and scalable with the S12XS family, the S12P allows customers to have a range of lower sized memory and feature set options for their applications.

The family includes four devices that offer an array of program and data flash memory sizes with error correcting codes (ECC), RAM, a MSCAN module and package options that scale from 48-80 pins.

More