S9S12HN64J3VAA Product Information|NXP

Features


16-bit MCU, S12 core, 64KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 80

Package


HQFP80: plastic, thermal enhanced quad; flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.3 mm body

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12HN64J3VAA(935319283557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12HN64J3VAA
(935319283557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12HN64J3VAA
(935319283557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12HN64J3VAA
(935319283557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12HN64J3VAA
(935319283557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12HZ

The MCS12H-Family of MCUs has the on-chip peripherals needed for your automotive instrumentation designs.

In addition, they feature a motor pulse width modulator (MC) module consisting of up to 24 high-current outputs suited to drive up to six stepper motors and on selected devices, up to four stepper stall detectors (SSD) to simultaneously calibrate the pointer reset position of each motor.

The MCS12H-Family has full 16-bit data paths throughout and the inclusion of a PLL circuit allows power consumption and performance to be adjusted.

In addition to the I/O ports available in each module, up to 14 I/O ports are available with Key-Wake-Up capability from STOP or WAIT mode.

More