S9S12GN16BVLC Product Information|NXP

Package


LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S9S12GN16BVLC

Active

12NC: 935353905557

Details

Order

Order from distributors

S9S12GN16BVLCR

Active

12NC: 935353905528

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12GN16BVLC(935353905557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6
S9S12GN16BVLCR(935353905528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12GN16BVLC
(935353905557)
No
3
260
40
S9S12GN16BVLCR
(935353905528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12GN16BVLC
(935353905557)
854231
3A991A2
S9S12GN16BVLCR
(935353905528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12GN16BVLC
(935353905557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12GN16BVLCR
(935353905528)